(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Shoes PA9385 White

Clean Shoes PA9385 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-0132-81

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    29
  • Grade Standard (Fed.Std. 209D Class)
    10000 ~ 100000
  • Material
    Tetron twill + Clarino synthetic leather
  • Specifications
    Shoe type antistatic urethane bottom specification
  • Capacity
    One pair
Part Number
61-0132-81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,736.92

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) One pair

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    29
  • Grade Standard (Fed.Std. 209D Class)
    10000 / 100000
  • Material
    Tetron twill + Clarino synthetic leather
  • Specifications
    Shoe type antistatic urethane bottom specification
  • Capacity
    One pair

Product Description

[Features]
· The shoes use Tetrone twill material for the cover.
· Excellent comfort is achieved by eliminating stuffiness in the foot through the use of mesh materials on the instep area.
· For the soles, a material employing a foamed special antistatic blend of urethane is used, giving a superior cushioning effect.
· Additionally, the soles are thick. A circle point has been added to the soles as a base point for movement, thereby helping improve mobility.
· Moreover, the design includes ample space around the little toes, helping prevent any feeling of being cramped. The widths correspond to EEE.
· Moreover, by pre-cutting the part which first comes into contact with the ground when walking, movement is rendered smoother and dust generated due to wear is eliminated.
· Additionally, features a system in which static is kept at bay thanks to the use of insoles containing conductive yarns, conductive rubber and antistatic blended urethane soles. (Conductive performance conforms to JIS T8103)

Specifications of 61-0132-81

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    29
  • Grade Standard (Fed.Std. 209D Class)
    10000 ~ 100000
  • Material
    Tetron twill + Clarino synthetic leather
  • Specifications
    Shoe type antistatic urethane bottom specification
  • Capacity
    One pair
Part Number
61-0132-81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,736.92

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) One pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1