(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Boots With Zipper PA9350 (GOLDWIN)

Clean Boots With Zipper PA9350 (GOLDWIN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,485.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0132-26
61-0132-27
61-0132-28
61-0132-29
61-0132-30
61-0132-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Capacity

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 22 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 22.5 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 23.5 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 23 Day(s) 24.5 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26.5 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 27.5 One pair

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Material
    Purita III + Clarino synthetic leather
  • Specifications
    Long boots type with front fastener, Magic Tape used at opening, antistatic urethane bottom specification
  • Capacity
    One pair

Product Description

[Features]
· The cover is made using "Purita III," a material featuring a high level of surface strength as well as moderate filtering properties and breathability.
· The cover is long. Easy to put on and take off with the fastener. The opening is sealed with Magic Tape to prevent dust from escaping.
· For the soles, a material employing a foamed special antistatic blend of urethane is used, giving a superior cushioning effect.
· Additionally, the soles are thick. A circle point has been added to the soles as a base point for movement, thereby helping improve mobility.
· Moreover, the design includes ample space around the little toes, helping prevent any feeling of being cramped. The widths correspond to EEE.
· Moreover, by pre-cutting the part which first comes into contact with the ground when walking, movement is rendered smoother and dust generated due to wear is eliminated.
· Additionally, features a system in which static is kept at bay thanks to the use of insoles containing conductive yarns, conductive rubber and antistatic blended urethane soles. (Conductive performance conforms to JIS T8103)

Part Number
61-0132-26
61-0132-27
61-0132-28
61-0132-29
61-0132-30
61-0132-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Capacity

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 22 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 22.5 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 23.5 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 23 Day(s) 24.5 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26.5 One pair

฿ 4,485.76

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 27.5 One pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1