(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0131-37 |
61-0131-38 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Internal Capacity |
---|---|---|---|---|---|---|---|---|
฿ 1,097.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | White | 1 pc. | ||
฿ 1,097.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Blue | 1 pc. |
[Features]
· A standard headscarf type hood made using "Purita IV," a material designed with an emphasis on breathability.
· The face section is open. Can be easily put on or removed using the Magic Tape on the chin.
· The upper part at the back of the head is elasticated so as to ensure a better fit on the user's head.
Part Number |
---|
61-0131-37 |
61-0131-38 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Internal Capacity |
---|---|---|---|---|---|---|---|---|
฿ 1,097.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | White | 1 pc. | ||
฿ 1,097.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Blue | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?