(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0131-25 |
61-0131-26 |
61-0131-27 |
61-0131-28 |
61-0131-29 |
61-0131-30 |
61-0131-31 |
61-0131-32 |
61-0131-33 |
61-0131-34 |
61-0131-35 |
61-0131-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Size | Color Details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | White | M | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | White | L | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | White | LL | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Pink | M | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Pink | L | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Pink | LL | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Other | M | Green | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Other | L | Green | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Other | LL | Green | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Blue | M | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Blue | L | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Blue | LL | - | 1 pc. |
[Features]
· Made using "Purita III," a material featuring a high level of surface strength as well as moderate filtering properties and breathability.
· The face section is open. Can be easily put on or removed using the Magic Tape on the chin.
· The hook and loop type adjuster around the top of the head (at the back) allows the size to be adjusted so as to better fit the user's head.
Part Number |
---|
61-0131-25 |
61-0131-26 |
61-0131-27 |
61-0131-28 |
61-0131-29 |
61-0131-30 |
61-0131-31 |
61-0131-32 |
61-0131-33 |
61-0131-34 |
61-0131-35 |
61-0131-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Size | Color Details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | White | M | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | White | L | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | White | LL | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Pink | M | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Pink | L | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Pink | LL | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Other | M | Green | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Other | L | Green | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Other | LL | Green | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Blue | M | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Blue | L | - | 1 pc. | ||
฿ 1,655.00 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | Blue | LL | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?