(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Face Cover Hood PA1011

Face Cover Hood PA1011

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,028.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0130-23
61-0130-24
61-0130-25
61-0130-26
61-0130-27
61-0130-28
61-0130-29
61-0130-30
61-0130-31
61-0130-32
61-0130-33
61-0130-34
61-0130-35
61-0130-36
61-0130-37
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Color Details Internal Capacity

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White M - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White L - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Green 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Green 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Green 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink M - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink L - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink LL - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Navy 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Navy 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Navy 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Model
    PA1011
  • Material
    Purita SCX
  • Detailed Specifications
    Face cover hood type with rear adjuster
  • Internal Capacity
    1 pc.

Product Description

[Features]
· A hood made from "Purita SCX"—a material offering both high performance and comfort.
· Only the eye section on the front is open.
Can be easily put on and taken off. The upper part at the back of the head includes an adjuster for adjusting the size to better fit the user's face.
· Features low dust generation thanks to its orthodox design free of any unnecessary additions.

Part Number
61-0130-23
61-0130-24
61-0130-25
61-0130-26
61-0130-27
61-0130-28
61-0130-29
61-0130-30
61-0130-31
61-0130-32
61-0130-33
61-0130-34
61-0130-35
61-0130-36
61-0130-37
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Color Details Internal Capacity

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White M - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White L - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Green 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Green 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Green 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink M - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink L - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Pink LL - 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other M Navy 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other L Navy 1 pc.

฿ 2,028.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Other LL Navy 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1