1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill For Steel Frames, TiN Coat, TC-TTD-G (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,740.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Employs a sweep-cut type; suitable for drilling holes in H-beam steel, I-beam steel, thin plates, etc.
· Uses a sweep cut type for high efficiency and minimal burr.
· Features a TiN coating for a longer service life than non-coated products.
· Effective machining depth is approximately 3D to 5D.

 
Part Number
TC-TTD-G-18.0
TC-TTD-G-20.0
TC-TTD-G-22.0
TC-TTD-G-24.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Dimension ℓ1
(mm)
Dimension ℓ2
(mm)
Size of bolts used

฿ 4,740.77

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 182603.0140M16

฿ 5,880.53

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 202703.3150M18

฿ 7,324.23

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 222803.7160M20

฿ 8,729.93

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 242854.0165M22

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type High-speed steel Shank Type Taper shank
Coating Y/N Available Coating Type TiN Tip angle(°) 100, 160
M.T. NO. 3