(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Economical double-edged specification.
· Dedicated center hole type (no drill bit shaking.)
Application | Other | Tip angle (θ) | 118 | Single blade, two blades | Double-edged |
---|---|---|---|---|---|
Tool Material Type | High-speed steel | Dimension ℓ(mm) | 1.4 | Dimension L(mm) | 150 |
Dimension Dc(mm) | 1.0 | Dimension Ds(mm) | 4.0 | Specifications | Straight grooving |
How can we improve?
How can we improve?