1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Set Drill (Long Shank) TiAlN Coat NC-PSDL-V (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,225.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made using cobalt high speed steel and a TiAlN coating.
· Outstanding effectiveness when machining difficult-to-cut materials.
· Capable of high speed machining.
· Significantly improved tool life.

 
Part Number
NC-PSDL-V-3X90-100
NC-PSDL-V-10X90-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Chisel length
(mm)

฿ 2,225.45

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 31010030.59

฿ 4,588.80

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 1025200101.44

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum Tool Material Type Cobalt HSS Shank Type End Mill Shank
Coating Y/N Available Coating Type TiAlN Tip angle(°) 90