1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering Cutter Super Mentori-Maru MTMS 20/30 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MTMS20-35-45-3NT
  • MTMS30-45-45-4NT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,579.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used like an end mill for machining materials from an un-machined state.
· Capable of ramping machining (α = 3°).
· Standard positive inserts of various manufacturers are mountable.
· Capable of high speed machining because of the 3-flute/4-flute design.
· Costs for replacement inserts are reduced because lathe inserts from a variety of manufactures can be used.
· The high rigidity body design and 3-face restraint ensure it holds the inserts firmly.
· The insert allows for chamfering up to C7. (depends on the insert cutting edge.)
· Change the insert material or machining conditions for use with different types of work material.

 
Part Number
MTMS20-35-45-3NT
MTMS30-45-45-4NT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Blades Front side minimum machinable diameter
(mm)
Dimension øDr
(mm)

฿ 11,579.34

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 32035

฿ 13,478.94

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 43045

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal / V Groove / Other work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Dimension d(mm) 32
Dimension L(mm) 100 Dimension L1(mm) 70 Compatible insert(mm) DC□T11T30□-□□
Specifications Chamfering angle 45° Set screw MST-4S Wrench MFT-15