1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coated (TiAIN) Solid Carbide End Mills (4 Flutes, Medium) IC4SLV (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,055.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outstanding cost performance.
· Capable of machining a wide range of workpieces from raw materials up to alloy steel.
· TiAlN coated for a longer tool life.

 
Part Number
IC4SLV-3.0
IC4SLV-4.0
IC4SLV-5.0
IC4SLV-6.0
IC4SLV-8.0
IC4SLV-10.0
IC4SLV-12.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,055.54

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 312650

฿ 1,093.53

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 416650

฿ 1,131.52

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 520660

฿ 1,207.51

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 624660

฿ 1,815.38

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 832875

฿ 2,271.28

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 104010100

฿ 3,126.41

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 124812100

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel Number of flutes(sheet) 4 Type Long-Neck Square
Coating TiAlN Machining Application Side / Groove Torsion Angle (θ) Standard torsion (30-40°)