1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Coat Solid Carbide End Mills For High Hardness (2 Flutes) IC2RBV (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 865.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The special coating and the abrasion-resistant ultra-fine particle alloy delivers effortless machining of high-hardness materials.
· The use of an eccentric blade type helps improve surface roughness and blade tip strength.
· Suitable for use with high speed machinery.

 
Part Number
IC2RBV-0.5R
IC2RBV-1R
IC2RBV-1.5R
IC2RBV-2R
IC2RBV-3R
IC2RBV-4R
IC2RBV-5R
IC2RBV-6R
IC2RBV-8R
IC2RBV-10R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)

฿ 903.57

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 0.52504

฿ 865.58

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 14504

฿ 979.56

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 1.56756

฿ 1,017.55

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) 28756

฿ 1,283.49

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 312756

฿ 1,891.36

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 4161008

฿ 2,651.21

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 52010010

฿ 3,373.05

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 62410012

฿ 8,388.00

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 83215016

฿ 12,985.04

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) 104015020

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel Number of flutes(sheet) 2
Coating Other Machining Application Curved surface / R Groove