1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering Cutter 90°, 3 Flutes, CSQ (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 992.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The tool life is drastically improved through the use of 3 flutes.
· No chatter.
· Capable of true circular machining.

 
Part Number
CSQ-6.3X90
CSQ-10.4X90
CSQ-12.4X90
CSQ-16.5X90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Dimension d1
(mm)
Dimension L
(mm)
Dimension d2
(mm)

฿ 992.22

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 6.31.5455

฿ 1,431.24

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 10.42.5506

฿ 1,498.78

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 12.42.8568

฿ 1,768.95

TCU CUTTING TOOLS 1 Piece(s) 31 Day(s) 16.53.26010

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 work material general steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type High-speed steel Coating Y/N NA
Number of Blades 3