(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Allows for machining at higher speeds and a significantly longer tool life than with a high speed steel (TiAlN) point set drill.
Part Number |
---|
C-NC-PSD-3X90 |
C-NC-PSD-4X90 |
C-NC-PSD-5X90 |
C-NC-PSD-6X90 |
C-NC-PSD-8X90 |
C-NC-PSD-10X90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) | Dimension ℓ (mm) | Dimension d (mm) | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,374.55 | TCU CUTTING TOOLS | 1 Piece(s) | 7 Day(s) | 3 | 6 | 3 | 40 | ||
฿ 1,591.05 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 4 | 8 | 4 | 50 | ||
฿ 1,754.47 | TCU CUTTING TOOLS | 1 Piece(s) | 7 Day(s) | 5 | 12 | 5 | 50 | ||
฿ 2,005.34 | TCU CUTTING TOOLS | 1 Piece(s) | 7 Day(s) | 6 | 16 | 6 | 50 | ||
฿ 2,894.23 | TCU CUTTING TOOLS | 1 Piece(s) | 7 Day(s) | 8 | 20 | 8 | 64 | ||
฿ 4,094.90 | TCU CUTTING TOOLS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 10 | 70 |
Loading...
Application | Hole Chamfer | Tip angle (θ) | 90 | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | Carbide | Coating Y/N | NA |
How can we improve?
How can we improve?