1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V Men-Maru C-MPE-V (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 先端角度60°
  • 先端角度90°
  • 先端角度120°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,221.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of chamfering, side surface machining, etc. For models with a tip angle of 90° or 120°, work such as V-grooving, hole drilling and centering can all be done without the use of additional tools.
· Sharp cutting edge with a helix angle of 40°. Boasts good cutting chip discharge, delivering excellent cutting performance.
· Ultra-fine particle carbide with a TiAlN coating for high rigidity, excellent wear resistance and a significantly longer tool life.

 
Part Number
C-MPE-V-3X60-3
C-MPE-V-3X90-3
C-MPE-V-3X120-3
C-MPE-V-4X60-4
C-MPE-V-4X90-4
C-MPE-V-4X120-4
C-MPE-V-5X60-5
C-MPE-V-5X90-5
C-MPE-V-5X120-5
C-MPE-V-6X60-6
C-MPE-V-6X90-6
C-MPE-V-6X120-6
C-MPE-V-8X60-8
C-MPE-V-8X90-8
C-MPE-V-8X120-8
C-MPE-V-10X60-10
C-MPE-V-10X90-10
C-MPE-V-10X120-10
C-MPE-V-12X60-12
C-MPE-V-12X90-12
C-MPE-V-12X120-12
C-MPE-V-16X60-16
C-MPE-V-16X90-16
C-MPE-V-16X120-16
C-MPE-V-20X60-20
C-MPE-V-20X90-20
C-MPE-V-20X120-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Tip angle (θ) Tool Diameter (D)
(mm)
Dimension ℓ
(mm)
Dimension d
(mm)
Dimension L
(mm)

฿ 3,221.09

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) Chamfering/Horizontal / Other6039350

฿ 3,221.09

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other9039350

฿ 3,221.09

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other12039350

฿ 3,437.58

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Chamfering/Horizontal / Other60412450

฿ 3,437.58

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other90412450

฿ 3,437.58

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other120412450

฿ 3,760.81

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Chamfering/Horizontal / Other60515570

฿ 3,760.81

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other90515570

฿ 3,760.81

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other120515570

฿ 4,018.92

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) Chamfering/Horizontal / Other60616670

฿ 4,018.92

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other90616670

฿ 4,018.92

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other120616670

฿ 4,816.75

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Chamfering/Horizontal / Other60820885

฿ 4,816.75

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other90820885

฿ 4,816.75

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other120820885

฿ 6,146.47

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Chamfering/Horizontal / Other6010221090

฿ 6,146.47

TCU CUTTING TOOLS 1 Piece(s) 5 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other9010221090

฿ 6,146.47

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other12010221090

฿ 8,084.07

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Chamfering/Horizontal / Other60122512100

฿ 8,084.07

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other90122512100

฿ 8,084.07

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other120122512100

฿ 17,164.17

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Chamfering/Horizontal / Other60163216120

฿ 17,164.17

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other90163216120

฿ 17,164.17

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other120163216120

฿ 27,346.04

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Chamfering/Horizontal / Other60204020140

฿ 27,346.04

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other90204020140

฿ 27,346.04

TCU CUTTING TOOLS 1 Piece(s) 6 Day(s) Centering (Positioning) / Chamfering/Horizontal / V Groove / Drilling / Other120204020140

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum Single blade, two blades Single blade Tool Material Type Carbide
Coating Y/N Available Coating Type TiAlN Torsion angle(°) 40