(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can simultaneously perform drilling and counterboring.
· The tool life is drastically improved through the employment of a TiAIN coating.
Part Number |
---|
CBDS-V-M3 |
CBDS-V-M4 |
CBDS-V-M5 |
CBDS-V-M6 |
CBDS-V-M8 |
CBDS-V-M10 |
CBDS-V-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension d (mm) | Dimension D (mm) | Dimension L (mm) | Dimension ℓ1 (mm) | Dimension ℓ2 (mm) | Dimension Ds (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,170.69 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 3.4 | 6.5 | 65 | 13 | 31 | 6 | ||
฿ 1,265.63 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 4.5 | 8.5 | 70 | 15 | 35 | 6 | ||
฿ 1,412.54 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 5.5 | 10.5 | 80 | 20 | 45 | 8 | ||
฿ 1,715.53 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 6.6 | 12.5 | 90 | 25 | 55 | 10 | ||
฿ 2,134.39 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 9 | 16.5 | 100 | 28 | 62 | 12 | ||
฿ 3,676.99 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 11 | 21 | 100 | 36 | 65 | 12 | ||
฿ 4,740.77 | TCU CUTTING TOOLS | 1 Piece(s) | 6 Day(s) | 14 | 25 | 120 | 39.5 | 75 | 12 |
Loading...
Work material | General steel: ◎, alloy steel: ○, cast iron: △, stainless steel: △, aluminum alloy: ○ | Machining applications | 90° counterbore | Tip angle(°) | 118 |
---|---|---|---|---|---|
Tool material type | High-speed steel | Coating | TiAIN |
How can we improve?
How can we improve?