1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Air Gun (Part Number)

A2R1 SPRAY GUN

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GTEV-01
  • GTEV-02
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,319.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Operating fluid: compressed air / Operating temperature: -10° to 60° / Maximum operating pressure: 0. 69 MPa / Set contents: spray gun main body, dedicated gun, cup, instruction manual, tools
[Applications]
· For spraying work, etc.

Part Number
GTEV-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,319.47

A2R1 SPRAY GUN 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Gun (Suction/Injection Type) Main Body / Set Set Product Max Operating Pressure(Mpa) 0.69
Length(mm) 290 Height(mm) 100 Width(mm) 155
Package length(mm) 330 Package width(mm) 250 Package height(mm) 100
Set contents Spray gun main body / dedicated gun / cup / instruction manual / tools Usable fluid Compressed air  Operating temperature(Degree) -10 to 60
Product name Air Spray Gun, Gravity Type JAN code 4904781072972 Weight(g) 536
Package mass(g) 778 Material Main body: die cast aluminum; Parts: brass / stainless steel / fluoropolymer, nickel plating