1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Drill Set For Stainless Steel (Part Number)

A2R1 DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 649.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hex shank: 6.35 mm
· Set contents: 1.5, 2.0, 2.5, 3.0, 3.2, 3.5, 4.0, 4.5, 5.0, 6.0 mm
· Shape: Finished with X-type thinning (3.0 mm or more)
[Applications]
· For stainless steel (stainless steel, general steel, light metals, plastic, wood)
[Caution]
· Inspect the set contents before use and check if there are any abnormalities such as deformations or cracks.
· Do not wear gloves such as work gloves since they can get caught in the rotating part.
· There is the chance of breaking the shank when using the drill bit with an impact driver, so make sure not that no impact is applied.
· Do not use the drill bit for other applications or for heat-treated steel.
· Also do not use for thin materials that easily crack such as acrylic or polystyrene.
· Note: In the case of thick wood, chips may get into the groove of the drill bit and cutting may not be smooth.
· Pressing hard, particularly with drill bits up to 3 mm, increases the chance of breaking so work carefully.

Part Number
GTNSDS-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 649.66

A2R1 DRILL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Aluminum / Titanium Tool Material Type Cobalt HSS Package vertical(mm) 180
Package horizontal(mm) 110 Package height(mm) 20 Shape Machined with X-type thinning (3.0 mm or more)
Shank Hex shank Shaft diameter(mm) 6.35 JAN code 4904781384242
Set contents 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/5.0/6.0 mm Package weight(g) 240 Material Hex shank part: S45C