(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Set contents: 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/5.0/6.0 mm
· HSS compatible materials: general steel, light metals, plastic and wood
Note: In the case of thick wood, chips may get into the groove of the drill bit and cutting may not be smooth.
[Applications]
· Ironworking, wood, light metals and synthetic resin
work material | general steel / Aluminum / Resin | Tool Material Type | High-speed steel | Package vertical(mm) | 190 |
---|---|---|---|---|---|
Package horizontal(mm) | 108 | Package height(mm) | 16 | JAN code | 4904781381722 |
Set contents | 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/5.0/6.0 mm | Package weight(g) | 110 | Material | Drill bit: HSS |
Applicable materials | General steel, light metals, plastic, wood; Note: In the case of thick wood, chips may get into the groove of the drill bit and cutting may not be smooth. |
How can we improve?
How can we improve?