(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Pipe Cutter GVP-35

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The blade is extremely dangerous. Please take care to avoid contact with fingers. Wear protective glasses and other safety gear when operating as necessary. Do not attempt to modify this product. Use the product within the specification range. Do no needlessly scoop out or run over feet. The blade may rust, so after use, apply oil when storing to prevent the formation of rust.

Specifications of GVP-35

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    Outer diameter: 35
  • Overall Length(mm)
    197
Part Number
GVP-35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 652.26

A2R1 CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Size of Pipe that can be cut (nominal)/hardened PVC: VP13 to 25, Polyethylene pipe: PE to 28, hardened vinyl electrical wire conduits: VE-14 to 28, Size of pipe that can be cut (outer diameter): 35 mm
[Applications]
· Cutting hardened PVC/polyethylene pipe, hardened vinyl electrical wire conduits and other pipes

Specifications of GVP-35

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    Outer diameter: 35
  • Overall Length(mm)
    197
Part Number
GVP-35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 652.26

A2R1 CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1