(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT One-Touch Pipe Cutter With Chamfer Tool

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTPC-0432

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    Outer Diameter: 4 to 38
  • Overall Length(mm)
    170
Part Number
GTPC-0432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,451.66

A2R1 CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Cutting capacity (outer diameter): 4 to 32 mm
· Thickness 1: copper pipe, aluminum pipe, brass pipe, hardened PVC pipe 1 mm or Less
· Thickness 2: Stainless steel pipe: 1 mm or Less
· Mouth open/close method: push button/twist nob
· Specification 1: with easy chamfer tool
· Specification 2: replacement blade type
· Replacement blade: GTPC-WB
[Applications]
· Cutting copper pipe, aluminum pipe, brass pipe, hardened PVC pipe, stainless steel pipe etc.

Specifications of GTPC-0432

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    Outer Diameter: 4 to 38
  • Overall Length(mm)
    170
Part Number
GTPC-0432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,451.66

A2R1 CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1