1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GT Diamond Cutter (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NDC-105S
  • NDC-105W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 335.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Match the arrow with the rotational direction of the power tool. Check that there are no bends, cracks or chips on the product. Check that there is no rattling or wobbling after attaching the product. Check that there are no abnormal sounds or vibrations by turning the disk without any load after attaching. If you notice any abnormal sounds or vibrations during work, stop work immediately. Cannot be used for metals, woodwork or for polishing flat surfaces. Use at or below the maximum rotational speed of 14,500 min-1. If there is clogging or the sharpness has deteriorated, sharpen the product using soft materials such as a GC-type grind stone or brick.

Product Description

[Features]
Lineup: A segmented type designed with an emphasis on speed (NDC-105S), A wave type designed with an emphasis on the cut section (NDC-105W); Outer diameter: 105 mm; Hole diameter: 20 mm (with 15-mm washer); Maximum rotational speed: 14,500 min-1
[Applications]
· Concrete, bricks, block, mortar, etc.

Part Number
NDC-105S
NDC-105W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Type Blade thickness
(mm)

฿ 335.26

A2R1 CUTTER 2 Piece(s) 7 Day(s) Segment Type1.8

฿ 356.43

A2R1 CUTTER 2 Piece(s) 5 Day(s) Wave Type2

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Specifications Dry Type Application For concrete, mortar / Tile
Outer Diameter(mm) 105 Hole Diameter(mm) 20 (with 15-mm washer)