- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of X29570
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- Pipe diameters: 1/4, 5/16, and 3/8 inches
-
- Length(mm)
- 240
-
- Height(mm)
- 48
-
- Width(mm)
- 59
-
- Package length(mm)
- 300
-
- Package width(mm)
- 105
-
- Package height(mm)
- 55
-
- Bending angle(Degrees)
- 0 to 90
-
- JAN code
- 4904781377770
-
- Mass(g)
- 350
-
- Material
- Aluminum die casting
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,576.48
|
A2R1 VENDER
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- Pipe diameters: 1/4, 5/16, and 3/8 inches
-
- Length(mm)
- 240
-
- Height(mm)
- 48
-
- Width(mm)
- 59
-
- Package length(mm)
- 300
-
- Package width(mm)
- 105
-
- Package height(mm)
- 55
-
- Bending angle(Degrees)
- 0 to 90
-
- JAN code
- 4904781377770
-
- Mass(g)
- 350
-
- Material
- Aluminum die casting
Product Description
[Features]
· Bending angle: 0 to 90 degrees, Pipe diameters: 1/4, 5/16, and 3/8 inches
[Applications]
· Bends various types of pipes (copper, aluminum, and brass pipes)
Specifications of X29570
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- Pipe diameters: 1/4, 5/16, and 3/8 inches
-
- Length(mm)
- 240
-
- Height(mm)
- 48
-
- Width(mm)
- 59
-
- Package length(mm)
- 300
-
- Package width(mm)
- 105
-
- Package height(mm)
- 55
-
- Bending angle(Degrees)
- 0 to 90
-
- JAN code
- 4904781377770
-
- Mass(g)
- 350
-
- Material
- Aluminum die casting
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,576.48
|
A2R1 VENDER
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?