1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DA Long Ball End Mill DABL (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,106.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The specially-designed unique tooth shape enables high speed rotation and a high feed rate.
· Uses a special-blend ultra-fine particle carbide alloy for drastically improved toughness and bending strength.
· High rigidity, excellent wear-resistance, chatter-resistance and chipping resistance, making it particularly effective for high precision and high-efficiency machining.

Part Number
DABL22080
DABL22100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(ø mm)

฿ 10,106.32

A9C ENDMILLS 1 Piece(s) 8 Day(s) 41616088.0

฿ 14,610.19

A9C ENDMILLS 1 Piece(s) 8 Day(s) 5241801010.0

Loading...

  1. 1

Basic Information

Type Long-Neck Ball work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2
Coating Non-Coated Blade diameter tolerance -0.02 to 0 Torsion angle(°) 30
R tolerance ±0.01 Material Ultra-fine particle carbide