1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Half-Round Drills CHD (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 900.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide alloy is used for this half-round drill, an industry-first developed for drilling holes in free cutting materials such as brass and aluminum, ensuring high rigidity and optimal cutting conditions.
· Enables quicker and higher precision machining with NC automatic lathes, etc.
· Tip angle: 120°

Part Number
CHD9007
CHD9015
CHD9016
CHD9017
CHD9018
CHD9020
CHD9035
CHD9040
CHD9048
CHD9050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Flute length
(mm)

฿ 1,355.74

A9C DRILLS 1 Piece(s) 8 Day(s) 0.7308

฿ 900.44

A9C DRILLS 1 Piece(s) 8 Day(s) 1.53518

฿ 945.67

A9C DRILLS 1 Piece(s) 8 Day(s) 1.63518

฿ 945.67

A9C DRILLS 1 Piece(s) 8 Day(s) 1.73518

฿ 984.87

A9C DRILLS 1 Piece(s) 8 Day(s) 1.84020

฿ 1,075.32

A9C DRILLS 1 Piece(s) 8 Day(s) 24020

฿ 1,483.90

A9C DRILLS 1 Piece(s) 8 Day(s) 3.55025

฿ 1,694.96

A9C DRILLS 1 Piece(s) 8 Day(s) 45530

฿ 1,977.29

A9C DRILLS 1 Piece(s) 8 Day(s) 4.86035

฿ 2,100.00

A9C DRILLS 1 Piece(s) 8 Day(s) 56540

Loading...

  1. 1

Basic Information

work material Aluminum / Resin Tool Material Type Carbide Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Blade diameter tolerance -0.005 to 0
Torsion angle(°) Straight Work material - details Brass