1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Nozzle For GC Air Duster (Part Number)

A2S1 AIR TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 666.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are representations.​

Product Description

[Features]
· Flexible nozzle that supports free adjustment of the blow direction.
· Ideal for more elaborate recessed areas.

Part Number
E-26
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 666.07

A2S1 AIR TOOL 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster Nozzle Max Operating Pressure(Mpa) 1 Nozzle Length(mm) 305

Please check the type/dimensions/specifications of the part E-26 in the Flexible Nozzle For GC Air Duster series.