(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casio Mini Just Type Calculator MP-12R-N

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MP-12R-N

  • Number of Digits
    12 digits
  • Vertical(mm)
    147
  • Horizontal(mm)
    103
  • Thickness(mm)
    28.8
  • JAN Code
    4549526601200
  • Mass(g)
    115
  • Inner capacity
    1 pc.
Part Number
MP-12R-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,133.24

CALCULATORS 1 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • Number of Digits
    12 digits
  • Vertical(mm)
    147
  • Horizontal(mm)
    103
  • Thickness(mm)
    28.8
  • JAN Code
    4549526601200
  • Mass(g)
    115
  • Inner capacity
    1 pc.

Product Description

This calculator lets you simultaneously calculate the answer and remainder of a division for efficient drug dispensing and picking.
[Features]
· User-friendly calculator in "just right" mini size, ideal for desktop use.
· Remainder calculation function whereby pressing of the "÷ remainder" key is followed by displaying both the quotient and the remainder.
· For calculating prices with and without sales taxes. Tax rates can be set freely, and tax amounts are also displayed.
· Larger display and text size compared to conventional models.
· Quick typing function lets you start pressing a new key before completely releasing the current key.
· Unlike conventional calculators with solar cells, this calculator has built-in batteries so the current result is saved even when the calculator is shielded from light before the calculation is completed.
· Power supply: 2-way power (CR2032 × 1)
· Battery life: Approx. 7 years
· Eco-Mark product
[Functions]
· Remainder calculation function, tax calculations, time calculations, number-of-days calculation, T/W/P (combined use of solar cells and auxiliary batteries), calculation status display, multiple percentage calculation function, four arithmetic operations, approximation, borrow (shift), key rollover function (quick typing function), 2-zero key, 3‑digit positional display, extra-large display, inclined display, plastic keys, automatic power off, number of memory: 1
[Applications]
· For picking calculations at distribution warehouses, drug-dispensing pharmacies, etc.

Specifications of MP-12R-N

  • Number of Digits
    12 digits
  • Vertical(mm)
    147
  • Horizontal(mm)
    103
  • Thickness(mm)
    28.8
  • JAN Code
    4549526601200
  • Mass(g)
    115
  • Inner capacity
    1 pc.
Part Number
MP-12R-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,133.24

CALCULATORS 1 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1