(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3130026002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
฿ 14,293.28 |
WINTER CLOTHES | 1 Piece(s) | 17 Day(s) | 1 point |
[Features]
· Made possible by the combination of Goretex fabric that boasts the highest level of waterproofing and moisture permeation, and Verdexcel functionality that came to be through clothing shape functionality research, it protects the wearer from rain and snow, and provides high mobility. Demonstrates the highest performance in all environments.
· Waterproof pressure: 35,000 mm or more. Fabric with extremely high waterproofing blocks water and rain.
· Moisture permeability: 10,800 g/㎡ 24 h. Releases moisture from perspiration to maintain inner dryness and prevent chills.
· Windproof: Prevents body temperature being lowered by cold wind, maintaining a comfortable environment inside the clothing.
· Sleeves: New 3-dimensional sleeve cutting structure (360° rotation design): A unique cutting structure that supports raising motions, side swinging motions and arm rotation. Stress-free, 360° movement.
· Hood compatible with helmets: A hood that can be worn over a helmet to protect the ears and neck from chills.
· Hood elastic cord: Includes an elastic cord that stretches with head movement and allows the edge of the hood to be adjusted freely. A perfect fit that blocks out cold air.
· Removable hood type: Design allowing the hood to be removed with dot buttons.
· Hem adjustment elastic cord (coat only): Adjustable elastic cord to prevent cold air from entering at the hem. Also adjustable from inside of the side pockets.
· Magic Tape cuff design.
· Stretch quilted lower back: Uses a stretchable material to support the back and match the movement of the inner quilt to that out the outer stretch parts.
· Chest / back / hood reflective material: Retroreflective material is used with safety at night in mind.
· Water-repellent processing.
· Water pressure resistance: 35,000 mm
· Pocket position: left and right breast pockets, left and right side pockets, left sleeve pen pocket, left inner breast pocket
· Hook and loop fastener: placket, breast pocket, cuffs, hood.
Part Number |
---|
3130026002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
฿ 14,293.28 |
WINTER CLOTHES | 1 Piece(s) | 17 Day(s) | 1 point |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?