(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZ-HS2607 Ladies' Chino Pants (Non-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,077.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS2607-002-3L
HS2607-002-4L
HS2607-002-5L
HS2607-002-6L
HS2607-002-L
HS2607-002-LL
HS2607-002-M
HS2607-002-S
HS2607-008-3L
HS2607-008-4L
HS2607-008-5L
HS2607-008-6L
HS2607-008-L
HS2607-008-LL
HS2607-008-M
HS2607-008-S
HS2607-010-3L
HS2607-010-4L
HS2607-010-5L
HS2607-010-6L
HS2607-010-L
HS2607-010-LL
HS2607-010-M
HS2607-010-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown 3L 72 750 Beige 4932514977744 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown 4L 72 790 Beige 4932514977751 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown 5L 72 830 Beige 4932514977768 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown 6L 72 870 Beige 4932514977775 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown L 74 670 Beige 4932514977720 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown LL 74 710 Beige 4932514977737 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown M 72 630 Beige 4932514977713 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown S 72 590 Beige 4932514977706 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue 3L 72 750 Navy 4932514977669 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue 4L 72 790 Navy 4932514977676 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue 5L 72 830 Navy 4932514977683 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue 6L 72 870 Navy 4932514977690 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue L 74 670 Navy 4932514977645 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue LL 74 710 Navy 4932514977652 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue M 72 630 Navy 4932514977638 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue S 72 590 Navy 4932514977621 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black 3L 72 750 Black 4932514977584 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black 4L 72 790 Black 4932514977591 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black 5L 72 830 Black 4932514977607 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black 6L 72 870 Black 4932514977614 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black L 74 670 Black 4932514977560 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black LL 74 710 Black 4932514977577 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black M 72 630 Black 4932514977553 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black S 72 590 Black 4932514977546 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    For Women
  • Antistatic material
    Included
  • Material
    Stretch twill (80% polyester, 20% cotton)
  • Contents
    1 pc.

Product Description

[Features]
· Basic stretchy chino pants that are easy to move around in.
· Anti-static, stretchable
· Fabric: stretch twill (80% polyester, 20% cotton)

Part Number
HS2607-002-3L
HS2607-002-4L
HS2607-002-5L
HS2607-002-6L
HS2607-002-L
HS2607-002-LL
HS2607-002-M
HS2607-002-S
HS2607-008-3L
HS2607-008-4L
HS2607-008-5L
HS2607-008-6L
HS2607-008-L
HS2607-008-LL
HS2607-008-M
HS2607-008-S
HS2607-010-3L
HS2607-010-4L
HS2607-010-5L
HS2607-010-6L
HS2607-010-L
HS2607-010-LL
HS2607-010-M
HS2607-010-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown 3L 72 750 Beige 4932514977744 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown 4L 72 790 Beige 4932514977751 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown 5L 72 830 Beige 4932514977768 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown 6L 72 870 Beige 4932514977775 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown L 74 670 Beige 4932514977720 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown LL 74 710 Beige 4932514977737 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown M 72 630 Beige 4932514977713 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Brown S 72 590 Beige 4932514977706 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue 3L 72 750 Navy 4932514977669 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue 4L 72 790 Navy 4932514977676 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue 5L 72 830 Navy 4932514977683 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue 6L 72 870 Navy 4932514977690 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue L 74 670 Navy 4932514977645 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue LL 74 710 Navy 4932514977652 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue M 72 630 Navy 4932514977638 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Navy Blue S 72 590 Navy 4932514977621 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black 3L 72 750 Black 4932514977584 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black 4L 72 790 Black 4932514977591 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black 5L 72 830 Black 4932514977607 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black 6L 72 870 Black 4932514977614 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black L 74 670 Black 4932514977560 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black LL 74 710 Black 4932514977577 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black M 72 630 Black 4932514977553 1 pc.

฿ 1,077.38

WORK PANTS 1 Piece(s) 8 Day(s) Black S 72 590 Black 4932514977546 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1