1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

90° Shoulder Mill M690 Series Insert SDMX-MM【10 Pieces Per Package】 (Part Number)

90° Shoulder Mill M690 Series Insert SDMX-MM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,120.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The coated carbide grade TN6540 has a multi-layer PVD-TiAlN coating and is suitable for semi-finishing and
heavy-duty machining.
[Applications]
Suitable for use with all steels and cast irons.

 
Part Number
SDMX120408RMM-TN6525
SDMX120408RMM-TN7535
SDMX120412RMM-TN6540
SDMX120412RMM-TN7535
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Nose R
(°)
Order No.

฿ 5,120.83

ENDMILLS 1 Pack(s)

10 Pieces Per Package

31 Day(s) Steel / Stainless Steel / Cast IronTN65250.83950588

฿ 5,121.16

ENDMILLS 1 Pack(s)

10 Pieces Per Package

31 Day(s) Steel / Stainless Steel / Cast IronTN75350.83950591

฿ 5,121.16

ENDMILLS 1 Pack(s)

10 Pieces Per Package

31 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloyTN65401.23950597

฿ 5,121.16

ENDMILLS 1 Pack(s)

10 Pieces Per Package

31 Day(s) Steel / Stainless Steel / Cast IronTN75351.23950600

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Available corners 4
Cutting blade length(mm) 12.70 Thickness(mm) 4.76