(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10702-005-3L |
10702-005-4L |
10702-005-L |
10702-005-LL |
10702-010-3L |
10702-010-4L |
10702-010-LL |
10702-010-M |
10702-108-3L |
10702-108-4L |
10702-108-L |
10702-108-LL |
10702-108-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Size | Color Details | Dress length (cm) |
Shoulder width (cm) |
Sleeve Length (cm) |
Around Chest (cm) |
Standard | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,950.25 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Green | 3 L | Green | 76 | 59 | 69 | 142 | 4932514050584 | 1 pc. | ||
฿ 2,010.56 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Green | 4 L | Green | 76 | 61 | 69 | 148 | 4932514059990 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Green | L | Green | 70 | 55 | 65 | 134 | 4932514050560 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Green | LL | Green | 73 | 57 | 67 | 138 | 4932514050577 | 1 pc. | ||
฿ 1,950.25 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | 3 L | Black | 76 | 59 | 69 | 142 | 4932514050669 | 1 pc. | ||
฿ 2,010.56 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | 4 L | Black | 76 | 61 | 69 | 148 | 4932514059976 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | LL | Black | 73 | 57 | 67 | 138 | 4932514050652 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 13 Day(s) | Black | M | Black | 67 | 53 | 63 | 130 | 4932514050638 | 1 pc. | ||
฿ 1,950.25 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | 3 L | Dark navy | 76 | 59 | 69 | 142 | 4932514975245 | 1 pc. | ||
฿ 2,010.56 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | 4 L | Dark navy | 76 | 61 | 69 | 148 | 4932514975252 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | L | Dark navy | 70 | 55 | 65 | 134 | 4932514975221 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | LL | Dark navy | 73 | 57 | 67 | 138 | 4932514975238 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | M | Dark navy | 67 | 53 | 63 | 130 | 4932514975214 | 1 pc. |
[Material]
· Twill, 100% nylon
· Buttons: meta
· Zipper: metal (slider: metal)
Part Number |
---|
10702-005-3L |
10702-005-4L |
10702-005-L |
10702-005-LL |
10702-010-3L |
10702-010-4L |
10702-010-LL |
10702-010-M |
10702-108-3L |
10702-108-4L |
10702-108-L |
10702-108-LL |
10702-108-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Size | Color Details | Dress length (cm) |
Shoulder width (cm) |
Sleeve Length (cm) |
Around Chest (cm) |
Standard | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,950.25 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Green | 3 L | Green | 76 | 59 | 69 | 142 | 4932514050584 | 1 pc. | ||
฿ 2,010.56 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Green | 4 L | Green | 76 | 61 | 69 | 148 | 4932514059990 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Green | L | Green | 70 | 55 | 65 | 134 | 4932514050560 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Green | LL | Green | 73 | 57 | 67 | 138 | 4932514050577 | 1 pc. | ||
฿ 1,950.25 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | 3 L | Black | 76 | 59 | 69 | 142 | 4932514050669 | 1 pc. | ||
฿ 2,010.56 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | 4 L | Black | 76 | 61 | 69 | 148 | 4932514059976 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | LL | Black | 73 | 57 | 67 | 138 | 4932514050652 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 13 Day(s) | Black | M | Black | 67 | 53 | 63 | 130 | 4932514050638 | 1 pc. | ||
฿ 1,950.25 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | 3 L | Dark navy | 76 | 59 | 69 | 142 | 4932514975245 | 1 pc. | ||
฿ 2,010.56 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | 4 L | Dark navy | 76 | 61 | 69 | 148 | 4932514975252 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | L | Dark navy | 70 | 55 | 65 | 134 | 4932514975221 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | LL | Dark navy | 73 | 57 | 67 | 138 | 4932514975238 | 1 pc. | ||
฿ 1,829.64 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | M | Dark navy | 67 | 53 | 63 | 130 | 4932514975214 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?