(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10701-008-3L |
10701-008-4L |
10701-008-L |
10701-010-3L |
10701-010-4L |
10701-010-L |
10701-010-LL |
10701-010-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Size | Color Details | Dress length (cm) |
Around Chest (cm) |
The Length of the Sleeve (cm) |
Standard | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,974.37 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | 3 L | Navy | 74 | 136 | 96 | 4932514050546 | 1 pc. | ||
฿ 2,034.68 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | 4 L | Navy | 76 | 140 | 99 | 4932514059969 | 1 pc. | ||
฿ 1,853.76 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | L | Navy | 69 | 128 | 90 | 4932514050522 | 1 pc. | ||
฿ 1,974.37 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | 3 L | Black | 74 | 136 | 96 | 4524851096464 | 1 pc. | ||
฿ 2,034.68 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | 4 L | Black | 76 | 140 | 99 | 4524851096471 | 1 pc. | ||
฿ 1,853.76 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | L | Black | 69 | 128 | 90 | 4524851096433 | 1 pc. | ||
฿ 1,853.76 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | LL | Black | 72 | 132 | 93 | 4524851096440 | 1 pc. | ||
฿ 1,853.76 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | M | Black | 66 | 124 | 87 | 4524851096426 | 1 pc. |
[Material]
· Twill, 100% nylon
· Buttons: metal
· Zipper: metal (slider: metal)
Part Number |
---|
10701-008-3L |
10701-008-4L |
10701-008-L |
10701-010-3L |
10701-010-4L |
10701-010-L |
10701-010-LL |
10701-010-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Size | Color Details | Dress length (cm) |
Around Chest (cm) |
The Length of the Sleeve (cm) |
Standard | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,974.37 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | 3 L | Navy | 74 | 136 | 96 | 4932514050546 | 1 pc. | ||
฿ 2,034.68 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | 4 L | Navy | 76 | 140 | 99 | 4932514059969 | 1 pc. | ||
฿ 1,853.76 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Navy Blue | L | Navy | 69 | 128 | 90 | 4932514050522 | 1 pc. | ||
฿ 1,974.37 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | 3 L | Black | 74 | 136 | 96 | 4524851096464 | 1 pc. | ||
฿ 2,034.68 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | 4 L | Black | 76 | 140 | 99 | 4524851096471 | 1 pc. | ||
฿ 1,853.76 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | L | Black | 69 | 128 | 90 | 4524851096433 | 1 pc. | ||
฿ 1,853.76 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | LL | Black | 72 | 132 | 93 | 4524851096440 | 1 pc. | ||
฿ 1,853.76 |
COLD PROTECTION BLOUSON | 1 Piece(s) | 8 Day(s) | Black | M | Black | 66 | 124 | 87 | 4524851096426 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?