(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump

Diaphragm Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NDP-P25BPT

  • Product Type
    Self-Priming
  • Rated Pressure(Mpa)
    0.7
  • Mass(g)
    9500
  • Size(mm)
    W368 X D373 X H429
  • Trusco Code
    821-8912
  • Specification
    Air motor resin
  • Amount Of Content
    1 unit
Part Number
NDP-P25BPT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 111,430.00

฿ 72,407.21

NON SUBMERSIBLE PUMPS 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Self-Priming
  • Rated Pressure(Mpa)
    0.7
  • Mass(g)
    9500
  • Size(mm)
    W368 X D373 X H429
  • Trusco Code
    821-8912
  • Specification
    Air motor resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· Enables safe transport of flammable liquids.
· Can transport liquids that contain abrasives.
· Eliminates fluid leakage from the pump.
· Capable of pressurized transport of high pressure liquids.
· Pumps out using self-priming.
· Discharge pressure can be adjusted.
· Capable of end-stopping and valve flow rate adjustment on-site.
· Helps to reduce maintenance costs.
[Applications]
· Liquid pump with high chemical- and corrosion-resistance for chemical plants, etc.
[Materials]
· Main unit: aluminum, Diaphragm: PTFE

Specifications of NDP-P25BPT

  • Product Type
    Self-Priming
  • Rated Pressure(Mpa)
    0.7
  • Mass(g)
    9500
  • Size(mm)
    W368 X D373 X H429
  • Trusco Code
    821-8912
  • Specification
    Air motor resin
  • Amount Of Content
    1 unit
Part Number
NDP-P25BPT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 111,430.00

฿ 72,407.21

NON SUBMERSIBLE PUMPS 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1