1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Murakami Double Pan Scale, M Type, Main Body Only (Part Number)

Murakami Double Pan Scale, M Type, Main Body Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main body of the scale is contained within a fully-sealed casing, allowing it to be used even in harsh environmental conditions with no danger of the interior becoming compromised. The scale can also be used with confidence for any purpose, without fear of raw materials or other measured items getting into the scale.
[Applications]
· For preparation, mixing, formulation work, etc.

 
Part Number
M-50
M-100
M-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions (φ)
(mm)
Minimum detectable weight
(mg)
Main body dimensions
(mm)

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 507050192 (W) × 78 (D) × 132 (H)

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 10070100192 (W) × 78 (D) × 132 (H)

฿ 999,999,999.00

A1J1 BALANCE SCALE 1 Piece(s) Quote 20076200197 (W) × 78 (D) × 132 (H)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Materials Made with heat and chemical-resistant resin Main body mass(g) 540