(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Has Japanese National Testing Certification (stamped with verification mark.)
· Complies with Japanese Industrial Standards (JIS B7609:2008).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Set contents |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | A1J1 WEIGHT SET | 1 Piece(s) | Quote | High quality stainless steel | Represented mass of 1 g to 500 g (total of 1 kg, 12 pieces), comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT SET | 1 Piece(s) | Quote | High quality stainless steel | Represented mass of 1 g to 1 kg (total of 2 kg, 13 pieces), comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT SET | 1 Piece(s) | Quote | High quality stainless steel | Represented mass of 1 g to 2 kg (total of 5 kg, 15 pieces), comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT SET | 1 Piece(s) | Quote | High quality stainless steel | Represented mass of 1 g to 5 kg (total of 10 kg, 16 pieces), comes with aluminum case | ||
฿ 2,361.64 | A1J1 WEIGHT SET | 1 Piece(s) | 45 Day(s) | 1 to 20 g: high quality stainless steel, 50 to 500 mg: nickel silver | Represented mass of 50 mg to 20 g (total of 50 g, 12 pieces), comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT SET | 1 Piece(s) | Quote | 1 to 50 g: high quality stainless steel, 100 to 500 mg: nickel silver | Represented mass of 100 mg to 50 g (total of 100 g, 12 pieces), comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT SET | 1 Piece(s) | Quote | 1 to 100 g: high quality stainless steel, 100 mg to 500 mg: nickel silver | Represented mass of 100 mg to 100 g (total of 200 g, 13 pieces), comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT SET | 1 Piece(s) | Quote | 1 to 200 g: high quality stainless steel, 500 mg: nickel silver | Represented mass of 500 mg to 200 g (total of 500 g, 12 pieces), comes with resin case |
Loading...
Main applications | Peripheral Equipment | Type | Option |
---|
How can we improve?
How can we improve?