(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A weight made from non-magnetic stainless steel, based on the OIML (International Organization of Legal Metrology) R111-1:2004 standards. Conforms with the Japanese Industrial Standard "JISB7609:2008".
· F1, F2, M1, M2 class weights have the new JIS mark (indicating conformance with JIS standards.) (E2 class weights are outside the scope of JIS)
[Applications]
· Calibrating scales and weights.
· Equipment for ISO9000/14000 series certification.
· GMP validation systems.
· Equipment for introducing an HACCP plan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Accuracy (Class) | Nominal value | Maximum tolerance | Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 1 g | ±0.03 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 1 g | ±0.10 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 1 g | ±0.3 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 1 g | ±1.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 1 g | ±3.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 1 kg | ±1.6 | Cylindrical type | Comes with resin case | ||
฿ 21,225.00 ฿ 16,980.00 | A1J1 WEIGHT | 1 Piece(s) | 20 Day(s) | F1 | 1 kg | ±5.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 1 kg | ±16 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 1 kg | ±50 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 1 kg | ±160 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 1 mg | ±0.006 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 1 mg | ±0.020 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 1 mg | ±0.06 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 1 mg | ±0.20 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 2 g | ±0.04 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 2 g | ±0.12 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 2 g | ±0.4 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 2 g | ±1.2 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 2 g | ±4.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 2 kg | ±3.0 | Cylindrical type | Comes with resin case | ||
฿ 27,350.00 ฿ 21,888.21 | A1J1 WEIGHT | 1 Piece(s) | 20 Day(s) | F1 | 2 kg | ±10 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 2 kg | ±30 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 2 kg | ±100 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 2 kg | ±300 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 2 mg | ±0.006 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 2 mg | ±0.020 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 2 mg | ±0.06 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 2 mg | ±0.20 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 5 g | ±0.05 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 5 g | ±0.5 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 5 g | ±1.6 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 5 g | ±5.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 5 kg | ±8.0 | Cylindrical type | Comes with aluminum case | ||
฿ 56,900.00 ฿ 45,582.59 | A1J1 WEIGHT | 1 Piece(s) | 20 Day(s) | F1 | 5 kg | ±25 | Cylindrical type | Comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 5 kg | ±80 | Cylindrical type | Comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 5 kg | ±250 | Cylindrical type | Comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 5 kg | ±800 | Cylindrical type | Comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 5 mg | ±0.006 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 5 mg | ±0.020 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 5 mg | ±0.06 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 5 mg | ±0.20 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 10 g | ±0.06 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 10 g | ±0.20 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 10 g | ±0.6 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 10 g | ±2.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 10 g | ±6.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 10 kg | ±16 | Cylindrical type | Comes with aluminum case | ||
฿ 81,000.00 ฿ 60,750.00 | A1J1 WEIGHT | 1 Piece(s) | 20 Day(s) | F1 | 10 kg | ±50 | Cylindrical type | Comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 10 kg | ±160 | Cylindrical type | Comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 10 kg | ±500 | Cylindrical type | Comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 10 kg | ±160 | Cylindrical type | Comes with aluminum case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 10 mg | ±0.008 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 10 mg | ±0.025 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 10 mg | ±0.08 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 10 mg | ±0.25 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 20 g | ±0.08 | Cylindrical type | Comes with resin case | ||
฿ 3,727.22 | A1J1 WEIGHT | 1 Piece(s) | 45 Day(s) | F1 | 20 g | ±0.25 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 20 g | ±0.8 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 20 g | ±2.5 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 20 g | ±8.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 20 mg | ±0.010 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 20 mg | ±0.03 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 20 mg | ±0.10 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 20 mg | ±0.3 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 50 g | ±0.10 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 50 g | ±0.3 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 50 g | ±1.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 50 g | ±3.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 50 g | ±10 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 50 mg | ±0.012 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 50 mg | ±0.04 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 50 mg | ±0.12 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 50 mg | ±0.4 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 100 g | ±0.16 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 100 g | ±0.5 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 100 g | ±1.6 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 100 g | ±5.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 100 g | ±16 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 100 mg | ±0.016 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 100 mg | ±0.05 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 100 mg | ±0.16 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 100 mg | ±0.5 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 100 mg | ±1.6 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 200 g | ±0.3 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 200 g | ±1.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F2 | 200 g | ±3.0 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M1 | 200 g | ±10 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | M2 | 200 g | ±30 | Cylindrical type | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | E2 | 200 mg | ±0.020 | Plate shape | Comes with resin case | ||
฿ 999,999,999.00 | A1J1 WEIGHT | 1 Piece(s) | Quote | F1 | 200 mg | ±0.06 | Plate shape | Comes with resin case |
Loading...
Main applications | Peripheral Equipment | Type | Option |
---|
How can we improve?
How can we improve?