(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All parts (except the glass and transparent plate) are made of stainless steel, for excellent corrosion resistance.
· In addition to the case, the scale, needle and other parts remain rust-free even in corrosive environments, ensuring a clean condition at all times.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code | Case type | Connection port type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | G1/4 | UST-226A--0.1MPA | 4589528241585 | A | T | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | G3/8 | UST-326A--0.1MPA | 4589528241998 | A | T | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | R1/4 | UST-726A--0.1MPA | 4589528243725 | A | T | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | R3/8 | UST-826A--0.1MPA | 4589528244135 | A | T | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | UST-446A--0.1MPA | 4589528243312 | A | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | UST-336A--0.1MPA | 4589528242438 | A | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G3/8 | UST-346A--0.1MPA | 4589528242872 | A | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | UST-946A--0.1MPA | 4589528245453 | A | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | UST-836A--0.1MPA | 4589528244579 | A | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | UST-846A--0.1MPA | 4589528245019 | A | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | UST-446B--0.1MPA | 4589528246771 | B | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | UST-336B--0.1MPA | 4589528245897 | B | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G3/8 | UST-346B--0.1MPA | 4589528246337 | B | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | UST-946B--0.1MPA | 4589528248096 | B | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | UST-836B--0.1MPA | 4589528247211 | B | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | UST-846B--0.1MPA | 4589528247655 | B | U |
Loading...
Product Type | Stainless steel pressure gauge | Application | Other | Accuracy | ±1.6% FS |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case material | SUS304 |
How can we improve?
How can we improve?