(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
Part Number |
---|
DMU-G1/2-100X-0.1MPA-AMC |
DMU-G3/8-75X-0.1MPA-AMC |
DMU-G3/8-100X-0.1MPA-AMC |
DMU-R1/2-100X-0.1MPA-AMC |
DMU-R3/8-75X-0.1MPA-AMC |
DMU-R3/8-100X-0.1MPA-AMC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | MPK-446D--0.1MPA-M | 4589528180310 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | MPK-336D--0.1MPA-M | 4589528179680 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G3/8 | MPK-346D--0.1MPA-M | 4589528179994 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | MPK-946D--0.1MPA-M | 4589528181553 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | MPK-836D--0.1MPA-M | 4589528180938 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | MPK-846D--0.1MPA-M | 4589528181249 |
Loading...
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case type | D | Connection port type | U |
Case material | Aluminum Black Case | Specification | For vapor |
How can we improve?
How can we improve?