1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MPK Metal Closed Pressure Gauge For Vapor, Rounded Edge Type (B) (Part Number)

MPK Metal Closed Pressure Gauge For Vapor, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
BMU-G1/2-100X0.05MPA-AMK
BMU-G1/2-100X0.06MPA-AMK
BMU-G1/2-100X0.1MPA-AMK
BMU-G1/2-100X0.2MPA-AMK
BMU-G1/2-100X0.3MPA-AMK
BMU-G1/2-100X0.4MPA-AMK
BMU-G1/2-100X0.5MPA-AMK
BMU-G1/2-100X0.6MPA-AMK
BMU-G1/2-100X0.7MPA-AMK
BMU-G1/2-100X0.16MPA-AMK
BMU-G1/2-100X0.25MPA-AMK
BMU-G1/2-100X1MPA-AMK
BMU-G1/2-100X1.6MPA-AMK
BMU-G1/2-100X2MPA-AMK
BMU-G1/2-100X2.5MPA-AMK
BMU-G1/2-100X3MPA-AMK
BMU-G1/2-100X3.5MPA-AMK
BMU-G1/2-100X4MPA-AMK
BMU-G1/2-100X5MPA-AMK
BMU-G3/8-75X0.05MPA-AMK
BMU-G3/8-75X0.06MPA-AMK
BMU-G3/8-75X0.1MPA-AMK
BMU-G3/8-75X0.2MPA-AMK
BMU-G3/8-75X0.3MPA-AMK
BMU-G3/8-75X0.4MPA-AMK
BMU-G3/8-75X0.5MPA-AMK
BMU-G3/8-75X0.6MPA-AMK
BMU-G3/8-75X0.7MPA-AMK
BMU-G3/8-75X0.16MPA-AMK
BMU-G3/8-75X0.25MPA-AMK
BMU-G3/8-75X1MPA-AMK
BMU-G3/8-75X1.6MPA-AMK
BMU-G3/8-75X2MPA-AMK
BMU-G3/8-75X2.5MPA-AMK
BMU-G3/8-75X3MPA-AMK
BMU-G3/8-75X3.5MPA-AMK
BMU-G3/8-75X4MPA-AMK
BMU-G3/8-75X5MPA-AMK
BMU-G3/8-100X0.05MPA-AMK
BMU-G3/8-100X0.06MPA-AMK
BMU-G3/8-100X0.1MPA-AMK
BMU-G3/8-100X0.2MPA-AMK
BMU-G3/8-100X0.3MPA-AMK
BMU-G3/8-100X0.4MPA-AMK
BMU-G3/8-100X0.5MPA-AMK
BMU-G3/8-100X0.6MPA-AMK
BMU-G3/8-100X0.7MPA-AMK
BMU-G3/8-100X0.16MPA-AMK
BMU-G3/8-100X0.25MPA-AMK
BMU-G3/8-100X1MPA-AMK
BMU-G3/8-100X1.6MPA-AMK
BMU-G3/8-100X2MPA-AMK
BMU-G3/8-100X2.5MPA-AMK
BMU-G3/8-100X3MPA-AMK
BMU-G3/8-100X3.5MPA-AMK
BMU-G3/8-100X4MPA-AMK
BMU-G3/8-100X5MPA-AMK
BMU-R1/2-100X0.05MPA-AMK
BMU-R1/2-100X0.06MPA-AMK
BMU-R1/2-100X0.1MPA-AMK
BMU-R1/2-100X0.2MPA-AMK
BMU-R1/2-100X0.3MPA-AMK
BMU-R1/2-100X0.4MPA-AMK
BMU-R1/2-100X0.5MPA-AMK
BMU-R1/2-100X0.6MPA-AMK
BMU-R1/2-100X0.7MPA-AMK
BMU-R1/2-100X0.16MPA-AMK
BMU-R1/2-100X0.25MPA-AMK
BMU-R1/2-100X1MPA-AMK
BMU-R1/2-100X1.6MPA-AMK
BMU-R1/2-100X2MPA-AMK
BMU-R1/2-100X2.5MPA-AMK
BMU-R1/2-100X3MPA-AMK
BMU-R1/2-100X3.5MPA-AMK
BMU-R1/2-100X4MPA-AMK
BMU-R1/2-100X5MPA-AMK
BMU-R3/8-75X0.05MPA-AMK
BMU-R3/8-75X0.06MPA-AMK
BMU-R3/8-75X0.1MPA-AMK
BMU-R3/8-75X0.2MPA-AMK
BMU-R3/8-75X0.3MPA-AMK
BMU-R3/8-75X0.4MPA-AMK
BMU-R3/8-75X0.5MPA-AMK
BMU-R3/8-75X0.6MPA-AMK
BMU-R3/8-75X0.7MPA-AMK
BMU-R3/8-75X0.16MPA-AMK
BMU-R3/8-75X0.25MPA-AMK
BMU-R3/8-75X1MPA-AMK
BMU-R3/8-75X1.6MPA-AMK
BMU-R3/8-75X2MPA-AMK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.05MPK-441B-0.05MPA-M4589528199077

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.06MPK-441B-0.06MPA-M4589528199084

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.1MPK-441B-0.1MPA-M4589528199114

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.2MPK-441B-0.2MPA-M4589528199121

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.3MPK-441B-0.3MPA-M4589528199138

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.4MPK-441B-0.4MPA-M4589528199145

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.5MPK-441B-0.5MPA-M4589528199152

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.6MPK-441B-0.6MPA-M4589528199169

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.7MPK-441B-0.7MPA-M4589528199176

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.16MPK-441B-0.16MPA-M4589528199091

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.25MPK-441B-0.25MPA-M4589528199107

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/21MPK-441B-1MPA-M4589528199183

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/21.6MPK-441B-1.6MPA-M4589528199237

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/22MPK-441B-2MPA-M4589528199190

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/22.5MPK-441B-2.5MPA-M4589528199251

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/23MPK-441B-3MPA-M4589528199206

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/23.5MPK-441B-3.5MPA-M4589528199275

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/24MPK-441B-4MPA-M4589528199213

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/25MPK-441B-5MPA-M4589528199220

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.05MPK-331B-0.05MPA-M4589528198452

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.06MPK-331B-0.06MPA-M4589528198469

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.1MPK-331B-0.1MPA-M4589528198490

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.2MPK-331B-0.2MPA-M4589528198506

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.3MPK-331B-0.3MPA-M4589528198513

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.4MPK-331B-0.4MPA-M4589528198520

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.5MPK-331B-0.5MPA-M4589528198537

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.6MPK-331B-0.6MPA-M4589528198544

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.7MPK-331B-0.7MPA-M4589528198551

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.16MPK-331B-0.16MPA-M4589528198476

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/80.25MPK-331B-0.25MPA-M4589528198483

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/81MPK-331B-1MPA-M4589528198568

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/81.6MPK-331B-1.6MPA-M4589528198612

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/82MPK-331B-2MPA-M4589528198575

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/82.5MPK-331B-2.5MPA-M4589528198636

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/83MPK-331B-3MPA-M4589528198582

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/83.5MPK-331B-3.5MPA-M4589528198650

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/84MPK-331B-4MPA-M4589528198599

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75G3/85MPK-331B-5MPA-M4589528198605

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.05MPK-341B-0.05MPA-M4589528198766

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.06MPK-341B-0.06MPA-M4589528198773

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.1MPK-341B-0.1MPA-M4589528198803

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.2MPK-341B-0.2MPA-M4589528198810

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.3MPK-341B-0.3MPA-M4589528198827

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.4MPK-341B-0.4MPA-M4589528198834

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.5MPK-341B-0.5MPA-M4589528198841

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.6MPK-341B-0.6MPA-M4589528198858

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.7MPK-341B-0.7MPA-M4589528198865

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.16MPK-341B-0.16MPA-M4589528198780

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/80.25MPK-341B-0.25MPA-M4589528198797

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/81MPK-341B-1MPA-M4589528198872

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/81.6MPK-341B-1.6MPA-M4589528198926

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/82MPK-341B-2MPA-M4589528198889

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/82.5MPK-341B-2.5MPA-M4589528198940

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/83MPK-341B-3MPA-M4589528198896

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/83.5MPK-341B-3.5MPA-M4589528198964

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/84MPK-341B-4MPA-M4589528198902

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G3/85MPK-341B-5MPA-M4589528198919

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.05MPK-941B-0.05MPA-M4589528200322

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.06MPK-941B-0.06MPA-M4589528200339

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.1MPK-941B-0.1MPA-M4589528200360

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.2MPK-941B-0.2MPA-M4589528200377

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.3MPK-941B-0.3MPA-M4589528200384

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.4MPK-941B-0.4MPA-M4589528200391

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.5MPK-941B-0.5MPA-M4589528200407

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.6MPK-941B-0.6MPA-M4589528200414

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.7MPK-941B-0.7MPA-M4589528200421

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.16MPK-941B-0.16MPA-M4589528200346

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.25MPK-941B-0.25MPA-M4589528200353

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/21MPK-941B-1MPA-M4589528200438

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/21.6MPK-941B-1.6MPA-M4589528200483

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/22MPK-941B-2MPA-M4589528200445

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/22.5MPK-941B-2.5MPA-M4589528200506

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/23MPK-941B-3MPA-M4589528200452

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/23.5MPK-941B-3.5MPA-M4589528200520

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/24MPK-941B-4MPA-M4589528200469

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/25MPK-941B-5MPA-M4589528200476

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.05MPK-831B-0.05MPA-M4589528199695

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.06MPK-831B-0.06MPA-M4589528199701

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.1MPK-831B-0.1MPA-M4589528199732

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.2MPK-831B-0.2MPA-M4589528199749

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.3MPK-831B-0.3MPA-M4589528199756

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.4MPK-831B-0.4MPA-M4589528199763

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.5MPK-831B-0.5MPA-M4589528199770

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.6MPK-831B-0.6MPA-M4589528199787

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.7MPK-831B-0.7MPA-M4589528199794

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.16MPK-831B-0.16MPA-M4589528199718

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/80.25MPK-831B-0.25MPA-M4589528199725

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/81MPK-831B-1MPA-M4589528199800

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/81.6MPK-831B-1.6MPA-M4589528199855

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 75R3/82MPK-831B-2MPA-M4589528199817

Loading...

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Connection port type U Case material Aluminum Black Case
Specification For vapor