1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IPT General Vacuum Gauge, Vibration-Proof Type, Rounded Edge Type (B) (Part Number)

IPT General Vacuum Gauge, Vibration-Proof Type, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· Used in areas with vibration.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
BVS-G1/2-100X-0.1MPA-AIT
BVS-G1/2-150X-0.1MPA-AIT
BVS-R1/2-100X-0.1MPA-AIT
BVS-R1/2-150X-0.1MPA-AIT
BVU-G3/8-75X-0.1MPA-AIT
BVU-G3/8-100X-0.1MPA-AIT
BVU-G3/8-150X-0.1MPA-AIT
BVU-R3/8-75X-0.1MPA-AIT
BVU-R3/8-100X-0.1MPA-AIT
BVU-R3/8-150X-0.1MPA-AIT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code Connection port type Case material

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G1/2IPT-441B--0.1MPA-V4589528117255SIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 150G1/2IPT-461B--0.1MPA-V4589528117705SAluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R1/2IPT-941B--0.1MPA-V4589528119471SIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 150R1/2IPT-961B--0.1MPA-V4589528119921SAluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75G3/8IPT-331B--0.1MPA-V4589528115923UIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G3/8IPT-341B--0.1MPA-V4589528116364UIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 150G3/8IPT-361B--0.1MPA-V4589528116807UAluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75R3/8IPT-831B--0.1MPA-V4589528118146UIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R3/8IPT-841B--0.1MPA-V4589528118580UIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 150R3/8IPT-861B--0.1MPA-V4589528119020UAluminum Alloy Case

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type B Specification Vibration-resistant type