(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mass produced for a reduced, reasonable cost.
· Used in areas with vibration.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.
Part Number |
---|
FDVU-G1/4-60X-0.1MPA-AHT |
FDVU-R1/4-60X-0.1MPA-AHT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw type and diameter | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | G1/4 | HNT-221D--0.1MPA-V | 4589528073513 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | R1/4 | HNT-721D--0.1MPA-V | 4589528073889 |
Loading...
Product Type | General-purpose Pressure Gauge | Application | Constant pressure measurement of gas or liquid | Case size(ømm) | 60 |
---|---|---|---|---|---|
Accuracy | ±1.6% F.S | Pressure span(Mpa) | -0.1 | Case type | FD |
Connection port type | U | Case material | Iron Chrome Plating | Specification | Vibration-resistant type |
How can we improve?
How can we improve?