(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Tooling designed specially for solid dies, with themechanism to compensate for feed error and to absorbmisalignment.
■ Combined with CNC toolings, this attachment enablesthe cutting of external threads on complex workpieceswith ease.
Part Number |
---|
DA10-20 |
DA16-20 |
DA20-25 |
DA25-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (L) (mm) | D (mm) | T (mm) | Shank diameter (Ds) (mm) | Shape | l1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,627.05 | DIE ATTACHMENT | 1 Piece(s) | 20 Day(s) | 71 | 10 | 3 | 20 | 1 | 11 | ||
฿ 8,627.05 | DIE ATTACHMENT | 1 Piece(s) | 20 Day(s) | 76 | 16 | 5 | 20 | 1 | 16 | ||
฿ 9,857.27 | DIE ATTACHMENT | 1 Piece(s) | 20 Day(s) | 89 | 20 | 7 | 25 | 1 | 22.5 | ||
฿ 10,380.12 | DIE ATTACHMENT | 1 Piece(s) | 20 Day(s) | 89 | 25 | 9 | 25 | 2 | 22 |
Loading...
Screw Types | Meter | Tap Type | Thread-cutting-related tool | Coating Y/N | NA |
---|---|---|---|---|---|
Coating Type | Non-Coated |
How can we improve?
How can we improve?