(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ One CPR-T enables simple checking of boredhole dia. (for thread forming taps, taper type).CPR-T is made from wear resistant HSSmaterial is applicable for through hole and forblind hole having enough space in the bottom.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 968.94 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M10 | 1.25 | - | 23.4 | 10 | 8 | 1 | 2 | 9.35 | 9.49 | 6.7 | 16.7 | ||
฿ 845.92 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M10 | 1.5 | - | 23.4 | 10 | 8 | 1 | 2 | 9.22 | 9.34 | 6.7 | 16.7 | ||
฿ 999.70 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.25 | - | 27.4 | 12 | 9 | 12 | 2 | 11.36 | 11.50 | 7.7 | 19.7 | ||
฿ 999.70 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.5 | - | 27.4 | 12 | 9 | 12 | 2 | 11.22 | 11.34 | 7.7 | 19.7 | ||
฿ 876.68 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.75 | - | 27.4 | 12 | 9 | 12 | 2 | 11.09 | 11.23 | 7.7 | 19.7 | ||
฿ 569.12 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M2 | 0.4 | - | 7 | 3 | 2.5 | 5 | 1 | 1.79 | 1.84 | 1 | 6 | ||
฿ 599.88 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M2.5 | 0.45 | - | 8 | 3 | 2.5 | 5 | 1 | 2.27 | 2.34 | 1.5 | 6.5 | ||
฿ 599.88 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M2.6 | 0.45 | - | 8 | 3 | 2.5 | 5 | 1 | 2.37 | 2.44 | 1.5 | 6.5 | ||
฿ 630.63 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M3 | 0.5 | - | 8.5 | 4 | 3.2 | 6 | 1 | 2.75 | 2.82 | 1.5 | 7 | ||
฿ 692.14 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M4 | 0.7 | - | 10.5 | 5 | 4 | 7 | 1 | 3.65 | 3.72 | 2.25 | 8.25 | ||
฿ 692.14 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M5 | 0.8 | 59.5 | 12.5 | 5.5 | 4.5 | 7 | 1 | 4.59 | 4.67 | 2.5 | 10 | ||
฿ 753.65 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M6 | 1 | 61.5 | 16.5 | 6 | 4.5 | 7 | 1 | 5.49 | 5.59 | 3.75 | 12.75 | ||
฿ 845.92 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M8 | 1.25 | - | 19.4 | 8 | 6 | 9 | 2 | 7.36 | 7.49 | 4.7 | 14.7 | ||
฿ 907.43 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 1/4 | 28 | 61.5 | 16.5 | 6 | 4.5 | 7 | 1 | 5.91 | 6.00 | 3.75 | 12.75 | ||
฿ 907.43 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 1/4 | 20 | 61.5 | 16.5 | 6 | 4.5 | 7 | 1 | 5.73 | 5.86 | 3.75 | 12.75 | ||
฿ 968.94 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 5/16 | 24 | - | 19.4 | 8 | 6 | 9 | 2 | 7.42 | 7.53 | 4.7 | 14.7 | ||
฿ 968.94 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 5/16 | 18 | - | 19.4 | 8 | 6 | 9 | 2 | 7.23 | 7.38 | 4.7 | 14.7 | ||
฿ 984.62 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 3/8 | 24 | - | 23.4 | 10 | 8 | 11 | 2 | 8.99 | 9.10 | 6.7 | 16.7 | ||
฿ 984.62 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 3/8 | 16 | - | 23.4 | 10 | 8 | 11 | 2 | 8.72 | 8.89 | 6.7 | 16.7 | ||
฿ 999.70 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 7/16 | 20 | - | 27.4 | 12 | 9 | 12 | 2 | 10.48 | 10.62 | 7.7 | 19.7 | ||
฿ 1,061.21 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 1/2 | 20 | - | 27.4 | 12 | 9 | 12 | 2 | 12.06 | 12.20 | 7.7 | 19.7 | ||
฿ 1,061.21 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 1/2 | 13 | - | 27.4 | 12 | 9 | 12 | 2 | 11.70 | 11.92 | 7.7 | 19.7 | ||
฿ 661.39 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.2 | 64 | - | 8 | 3 | 2.5 | 5 | 1 | 1.98 | 2.06 | 1.5 | 6.5 | ||
฿ 661.39 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.2 | 56 | - | 8 | 3 | 2.5 | 5 | 1 | 1.96 | 2.04 | 1.5 | 6.5 | ||
฿ 753.65 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.3 | 56 | - | 8 | 3 | 2.5 | 5 | 1 | 2.29 | 2.37 | 1.5 | 6.5 | ||
฿ 753.65 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.3 | 48 | - | 8 | 3 | 2.5 | 5 | 1 | 2.25 | 2.35 | 1.5 | 6.5 | ||
฿ 722.90 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.4 | 48 | - | 8.5 | 4 | 3.2 | 6 | 1 | 2.59 | 2.68 | 1.5 | 7 | ||
฿ 722.90 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.4 | 40 | - | 8.5 | 4 | 3.2 | 6 | 1 | 2.54 | 2.64 | 1.5 | 7 | ||
฿ 753.65 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.5 | 44 | - | 8.5 | 4 | 3.2 | 6 | 1 | 2.90 | 2.99 | 1.5 | 7 | ||
฿ 753.65 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.5 | 40 | - | 8.5 | 4 | 3.2 | 6 | 1 | 2.87 | 2.97 | 1.5 | 7 | ||
฿ 753.65 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.6 | 40 | - | 10.5 | 5 | 4 | 7 | 1 | 3.19 | 3.29 | 2.25 | 8.25 | ||
฿ 753.65 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.6 | 32 | - | 10.5 | 5 | 4 | 7 | 1 | 3.11 | 3.22 | 2.25 | 8.25 | ||
฿ 815.16 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.8 | 36 | - | 10.5 | 5 | 4 | 7 | 1 | 3.81 | 3.91 | 2.25 | 8.25 | ||
฿ 815.16 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.8 | 32 | - | 10.5 | 5 | 4 | 7 | 1 | 3.78 | 3.89 | 2.25 | 8.25 | ||
฿ 821.20 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.10 | 32 | 59.5 | 12.5 | 5.5 | 4.5 | 7 | 1 | 4.44 | 4.53 | 2.5 | 10 | ||
฿ 821.20 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.10 | 24 | 59.5 | 12.5 | 5.5 | 4.5 | 7 | 1 | 4.30 | 4.44 | 2.5 | 10 | ||
฿ 876.68 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.12 | 28 | 61.5 | 16.5 | 6 | 4.5 | 7 | 1 | 5.03 | 5.13 | 3.75 | 12.75 | ||
฿ 876.68 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.12 | 24 | 61.5 | 16.5 | 6 | 4.5 | 7 | 1 | 4.96 | 5.07 | 3.75 | 12.75 |
Loading...
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Hole type | For through hole / For blind hole |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated |
How can we improve?
How can we improve?