1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T (Part Number)

HSS_CHECK PINS

Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 569.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ One CPR-T enables simple checking of boredhole dia. (for thread forming taps, taper type).CPR-T is made from wear resistant HSSmaterial is applicable for through hole and forblind hole having enough space in the bottom.

 
Part Number
CPRTUN3E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)

฿ 753.65

HSS_CHECK PINS 1 Piece(s) 20 Day(s) unifiedNo.356-832.5512.292.371.56.5

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPRTUN3E in the Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T series.

Products with similar specification

Part Number
CPRT012O
CPRT012P
CPRT2.0E
CPRTUN3F
CPRTUN4F
CPRTUN4H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)

฿ 999.70

1 Piece(s) 20 Day(s) MeterM121.5-27.412912211.2211.347.719.7

฿ 876.68

1 Piece(s) 20 Day(s) MeterM121.75-27.412912211.0911.237.719.7

฿ 569.12

1 Piece(s) 20 Day(s) MeterM20.4-732.5511.791.8416

฿ 753.65

1 Piece(s) 20 Day(s) unifiedNo.348-832.5512.252.351.56.5

฿ 722.90

1 Piece(s) 20 Day(s) unifiedNo.448-8.543.2612.592.681.57

฿ 722.90

1 Piece(s) 20 Day(s) unifiedNo.440-8.543.2612.542.641.57