(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ One CPR-T enables simple checking of boredhole dia. (for thread forming taps, taper type).CPR-T is made from wear resistant HSSmaterial is applicable for through hole and forblind hole having enough space in the bottom.
Part Number |
---|
CPRTU05O |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 968.94 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 5/16 | 18 | - | 19.4 | 8 | 6 | 9 | 2 | 7.23 | 7.38 | 4.7 | 14.7 |
Loading...
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Hole type | For through hole / For blind hole |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part CPRTU05O in the Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T series.
Part Number |
---|
CPRT012O |
CPRT012P |
CPRT2.0E |
CPRTU06M |
CPRTU06P |
CPRTU07N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999.70 | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.5 | - | 27.4 | 12 | 9 | 12 | 2 | 11.22 | 11.34 | 7.7 | 19.7 | ||
฿ 876.68 | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.75 | - | 27.4 | 12 | 9 | 12 | 2 | 11.09 | 11.23 | 7.7 | 19.7 | ||
฿ 569.12 | 1 Piece(s) | 20 Day(s) | Meter | M2 | 0.4 | - | 7 | 3 | 2.5 | 5 | 1 | 1.79 | 1.84 | 1 | 6 | ||
฿ 984.62 | 1 Piece(s) | 20 Day(s) | unified | 3/8 | 24 | - | 23.4 | 10 | 8 | 11 | 2 | 8.99 | 9.10 | 6.7 | 16.7 | ||
฿ 984.62 | 1 Piece(s) | 20 Day(s) | unified | 3/8 | 16 | - | 23.4 | 10 | 8 | 11 | 2 | 8.72 | 8.89 | 6.7 | 16.7 | ||
฿ 999.70 | 1 Piece(s) | 20 Day(s) | unified | 7/16 | 20 | - | 27.4 | 12 | 9 | 12 | 2 | 10.48 | 10.62 | 7.7 | 19.7 |
How can we improve?
How can we improve?