(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ CPR-S enables checking of several kinds of bored holedia. and checking of depth of bored hole(for thread formingtaps, straight type). CPR-S is made from wear resistantHSS material and is applicable for through hole and blindhole.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,368.76 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M10 | 1.25 | - | 27.5 | 10 | 9.35 | 9.49 | 15 | 20 | 25 | ||
฿ 1,184.23 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M10 | 1.5 | - | 27.5 | 10 | 9.22 | 9.34 | 15 | 20 | 25 | ||
฿ 1,430.27 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.25 | 121 | 33 | 12 | 11.36 | 11.50 | 18 | 24 | 30 | ||
฿ 1,430.27 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.5 | 121 | 33 | 12 | 11.22 | 11.34 | 18 | 24 | 30 | ||
฿ 1,245.74 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.75 | 121 | 33 | 12 | 11.09 | 11.23 | 18 | 24 | 30 | ||
฿ 821.20 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M2 | 0.4 | 41.5 | 5.5 | 3 | 1.79 | 1.84 | 3 | 4 | 5 | ||
฿ 876.68 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M2.5 | 0.45 | 41.5 | 5.5 | 3 | 2.27 | 2.34 | 3.75 | 5 | 6.25 | ||
฿ 876.68 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M2.6 | 0.45 | 41.5 | 5.5 | 3 | 2.37 | 2.44 | 3.9 | 5.2 | 6.5 | ||
฿ 907.43 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M3 | 0.5 | 49 | 9 | 4 | 2.75 | 2.82 | 4.5 | 6 | 7.5 | ||
฿ 968.94 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M4 | 0.7 | 57 | 11 | 5 | 3.65 | 3.72 | 6 | 8 | 10 | ||
฿ 999.70 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M5 | 0.8 | - | 14 | 5.5 | 4.59 | 4.67 | 7.5 | 10 | 12.5 | ||
฿ 1,091.96 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M6 | 1 | 73 | 16.5 | 6 | 5.49 | 5.59 | 9 | 12 | 5 | ||
฿ 1,153.47 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | Meter | M8 | 1.25 | 99 | 22 | 8 | 7.36 | 7.49 | 12 | 16 | 20 | ||
฿ 1,307.25 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 1/4 | 28 | 73 | 16.5 | 6 | 5.91 | 6.00 | 9.5 | 12.7 | 15.9 | ||
฿ 1,307.25 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 1/4 | 20 | 73 | 16.5 | 6 | 5.73 | 5.86 | 9.5 | 12.7 | 15.9 | ||
฿ 1,338.01 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 5/16 | 24 | 99 | 22 | 8 | 7.42 | 7.53 | 12 | 16 | 20 | ||
฿ 1,338.01 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 5/16 | 18 | 99 | 22 | 8 | 7.23 | 7.38 | 12 | 16 | 20 | ||
฿ 1,399.52 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 3/8 | 24 | - | 27.5 | 10 | 8.99 | 9.10 | 14.3 | 19.1 | 23.8 | ||
฿ 1,399.52 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 3/8 | 16 | - | 27.5 | 10 | 8.72 | 8.89 | 14.3 | 19.1 | 23.8 | ||
฿ 1,430.27 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 7/16 | 20 | 121 | 33 | 12 | 10.48 | 10.62 | 16.7 | 22.2 | 27.8 | ||
฿ 1,491.78 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 1/2 | 20 | 121 | 33 | 12 | 12.06 | 12.20 | 19.1 | 25.4 | 31.8 | ||
฿ 1,491.78 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | 1/2 | 13 | 121 | 33 | 12 | 11.70 | 11.92 | 19.1 | 25.4 | 31.8 | ||
฿ 938.19 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.2 | 64 | 41.5 | 5.5 | 3 | 1.98 | 2.06 | 3.3 | 4.4 | 5.5 | ||
฿ 938.19 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.2 | 56 | 41.5 | 5.5 | 3 | 1.96 | 2.04 | 3.3 | 4.4 | 5.5 | ||
฿ 999.70 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.3 | 56 | - | 7.5 | 3 | 2.29 | 2.37 | 3.8 | 5 | 6.3 | ||
฿ 999.70 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.3 | 48 | - | 7.5 | 3 | 2.25 | 2.35 | 3.8 | 5 | 6.3 | ||
฿ 1,030.45 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.4 | 48 | 49 | 9 | 4 | 2.59 | 2.68 | 4.3 | 5.7 | 7.1 | ||
฿ 1,030.45 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.4 | 40 | 49 | 9 | 4 | 2.54 | 2.64 | 4.3 | 5.7 | 7.1 | ||
฿ 1,061.21 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.5 | 44 | 49 | 9 | 4 | 2.90 | 2.99 | 4.8 | 6.4 | 7.9 | ||
฿ 1,061.21 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.5 | 40 | 49 | 9 | 4 | 2.87 | 2.97 | 4.8 | 6.4 | 7.9 | ||
฿ 1,091.96 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.6 | 40 | 57 | 11 | 5 | 3.19 | 3.29 | 5.3 | 7 | 8.8 | ||
฿ 1,091.96 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.6 | 32 | 57 | 11 | 5 | 3.11 | 3.22 | 5.3 | 7 | 8.8 | ||
฿ 1,122.72 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.8 | 36 | 57 | 11 | 5 | 3.81 | 3.91 | 6.3 | 8.3 | 10.4 | ||
฿ 1,122.72 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.8 | 32 | 57 | 11 | 5 | 3.78 | 3.89 | 6.3 | 8.3 | 10.4 | ||
฿ 1,153.47 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.10 | 32 | - | 14 | 5.5 | 4.44 | 4.53 | 7.2 | 9.7 | 12.1 | ||
฿ 1,153.47 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.10 | 24 | - | 14 | 5.5 | 4.30 | 4.44 | 7.2 | 9.7 | 12.1 | ||
฿ 1,276.50 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.12 | 28 | 73 | 16.5 | 6 | 5.03 | 5.13 | 8.2 | 11 | 13.7 | ||
฿ 1,276.50 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.12 | 24 | 73 | 16.5 | 6 | 4.96 | 5.07 | 8.2 | 11 | 13.7 |
Loading...
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Hole type | For blind hole |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | Shape | 1 |
How can we improve?
How can we improve?