(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ CPR-S enables checking of several kinds of bored holedia. and checking of depth of bored hole(for thread formingtaps, straight type). CPR-S is made from wear resistantHSS material and is applicable for through hole and blindhole.
Part Number |
---|
CPRSUN3E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999.70 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.3 | 56 | - | 7.5 | 3 | 2.29 | 2.37 | 3.8 | 5 | 6.3 |
Loading...
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Hole type | For blind hole |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | Shape | 1 |
Please check the type/dimensions/specifications of the part CPRSUN3E in the Check Pins for Bored Hole in Thread Form Tapping (Straight Type)_CPR-S series.
Part Number |
---|
CPRS012O |
CPRS012P |
CPRS2.0E |
CPRSUN3F |
CPRSUN4F |
CPRSUN4H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,430.27 | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.5 | 121 | 33 | 12 | 11.22 | 11.34 | 18 | 24 | 30 | ||
฿ 1,245.74 | 1 Piece(s) | 20 Day(s) | Meter | M12 | 1.75 | 121 | 33 | 12 | 11.09 | 11.23 | 18 | 24 | 30 | ||
฿ 821.20 | 1 Piece(s) | 20 Day(s) | Meter | M2 | 0.4 | 41.5 | 5.5 | 3 | 1.79 | 1.84 | 3 | 4 | 5 | ||
฿ 999.70 | 1 Piece(s) | 20 Day(s) | unified | No.3 | 48 | - | 7.5 | 3 | 2.25 | 2.35 | 3.8 | 5 | 6.3 | ||
฿ 1,030.45 | 1 Piece(s) | 20 Day(s) | unified | No.4 | 48 | 49 | 9 | 4 | 2.59 | 2.68 | 4.3 | 5.7 | 7.1 | ||
฿ 1,030.45 | 1 Piece(s) | 20 Day(s) | unified | No.4 | 40 | 49 | 9 | 4 | 2.54 | 2.64 | 4.3 | 5.7 | 7.1 |
How can we improve?
How can we improve?