1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll Taps for Miniature Threads_HPsRZ (Part Number)

Roll Taps for Miniature Threads_HPsRZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,844.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ Improved tool rigidity from new blank shape that offers torsional strength and shank accuracy.
■ Markings that were on the shanks outside diameter have been transferred to the square part toimprove circularity.
■ New thread portion offers improvements in the accuracy of the "GS" class of internal thread tapping.

 
Part Number
HPS20.6-B
HPS30.7-B
HPS30.8-B
HPS40.9-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Class Thread Length
(mm)

฿ 2,247.81

HSS-P_ROLL TAPS 1 Piece(s) 20 Day(s) 0.60.15GS22.5

฿ 1,969.05

HSS-P_ROLL TAPS 1 Piece(s) 20 Day(s) 0.70.175GS32.5

฿ 1,844.48

HSS-P_ROLL TAPS 1 Piece(s) 20 Day(s) 0.80.2GS33

฿ 1,844.48

HSS-P_ROLL TAPS 1 Piece(s) 20 Day(s) 0.90.225GS43

Loading...

  1. 1

Basic Information

Screw Types Miniature Chamfer threads 2P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Roll tap Hole type For blind hole
Coating Y/N Available Coating Type Other Overall Length (L)(mm) 36
Shank diameter (Ds)(mm) 3 Shank square width (K)(mm) 2.5 Shank square part length(mm) 6
Shape 1 Number of protrusions 4