1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Fluted Taps for Carbon Steels of Medium Hardness,Through Hole Use (with LH Spiral Flutes)_MHSL-J (Part Number)

Spiral Fluted Taps for Carbon Steels of Medium Hardness,Through Hole Use (with LH Spiral Flutes)_MHSL-J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 839.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image shown is representative.

Product Description

■Ideal for forged products and tempered S48C to S55C materials from 25 to 35 HRC.
■Produced from HSS-Co materials with a special coating for enhanced wear resistance and to improve long tool life.
■ The original left hand spiral flute shape is used to produce a smooth chip discharge and increase performancein the medium tapping speed range. Also, the MHSL improves the internal threads surface finish.

 
Part Number
MHSLR6.0M5
MHSLS010N5
MHSLS010O5
MHSLS8.0N5
MHSLT012N7
MHSLT012O5
MHSLT012P5
MHSLT014O7
MHSLT016O7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 839.89

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 12 Day(s) M615P62P3152664.5731

฿ 1,225.24

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) M101.255P75P423-75.5832

฿ 1,225.24

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) M101.55P75P423-75.5832

฿ 1,063.02

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) M81.255P70P419-6.25832

฿ 1,613.00

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) M121.257P82P526-8.56.5942

฿ 1,613.00

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 12 Day(s) M121.55P82P526-8.56.5942

฿ 1,613.00

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) M121.755P82P526-8.56.5942

฿ 2,144.28

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) M141.57P88P526-10.581142

฿ 2,965.60

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 25 Day(s) M161.57P95P526-12.5101342

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Cobalt HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening)
Tap Type Spiral Tap Hole type For through hole Coating Y/N Available
Coating Type Other