(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■Ideal for forged products and tempered S48C to S55C materials from 25 to 35 HRC.
■Produced from HSS-Co materials with a special coating for enhanced wear resistance and to improve long tool life.
■ The original left hand spiral flute shape is used to produce a smooth chip discharge and increase performancein the medium tapping speed range. Also, the MHSL improves the internal threads surface finish.
Part Number |
---|
MHSLT012N7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,613.00 | HSS-CO_SPIRAL FLUTED TAPS | 1 Piece(s) | 25 Day(s) | M12 | 1.25 | 7P | 82 | P5 | 26 | - | 8.5 | 6.5 | 9 | 4 | 2 |
Loading...
Screw Types | Meter | Tool Material Type | Cobalt HSS | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For through hole | Coating Y/N | Available |
Coating Type | Other |
Please check the type/dimensions/specifications of the part MHSLT012N7 in the Spiral Fluted Taps for Carbon Steels of Medium Hardness,Through Hole Use (with LH Spiral Flutes)_MHSL-J series.
Part Number |
---|
MHSLS010N5 |
MHSLS010O5 |
MHSLS8.0N5 |
MHSLT012O5 |
MHSLT012P5 |
MHSLT014O7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,225.24 | 1 Piece(s) | 25 Day(s) | M10 | 1.25 | 5P | 75 | P4 | 23 | - | 7 | 5.5 | 8 | 3 | 2 | ||
฿ 1,225.24 | 1 Piece(s) | 25 Day(s) | M10 | 1.5 | 5P | 75 | P4 | 23 | - | 7 | 5.5 | 8 | 3 | 2 | ||
฿ 1,063.02 | 1 Piece(s) | 25 Day(s) | M8 | 1.25 | 5P | 70 | P4 | 19 | - | 6.2 | 5 | 8 | 3 | 2 | ||
฿ 1,613.00 | 1 Piece(s) | 12 Day(s) | M12 | 1.5 | 5P | 82 | P5 | 26 | - | 8.5 | 6.5 | 9 | 4 | 2 | ||
฿ 1,613.00 | 1 Piece(s) | 25 Day(s) | M12 | 1.75 | 5P | 82 | P5 | 26 | - | 8.5 | 6.5 | 9 | 4 | 2 | ||
฿ 2,144.28 | 1 Piece(s) | 25 Day(s) | M14 | 1.5 | 7P | 88 | P5 | 26 | - | 10.5 | 8 | 11 | 4 | 2 |
How can we improve?
How can we improve?