(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■I n aluminum die casting and aluminumcasting tapping, AL-SP solves such problems as chipjamming, chip clogging, and torn threads.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 982.21 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M10 | 1 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | 2 | ||
฿ 839.89 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M10 | 1.25 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | 2 | ||
฿ 721.09 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 15 Day(s) | M10 | 1.5 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | 2 | ||
฿ 1,329.56 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M12 | 1 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | 2 | ||
฿ 1,146.84 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M12 | 1.25 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | 2 | ||
฿ 1,146.84 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | 2 | ||
฿ 977.99 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 15 Day(s) | M12 | 1.75 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | 2 | ||
฿ 1,526.16 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M14 | 1.5 | 88 | P3 | 26 | - | 10.5 | 8 | 11 | 3 | 2 | ||
฿ 1,526.16 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M14 | 2 | 88 | P3 | 26 | - | 10.5 | 8 | 11 | 3 | 2 | ||
฿ 2,064.59 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 6 Day(s) | M16 | 1.5 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 3 | 2 | ||
฿ 2,064.59 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M16 | 2 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 3 | 2 | ||
฿ 692.14 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M2 | 0.4 | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | 1 | ||
฿ 738.58 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 5 Day(s) | M2.3 | 0.4 | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | 1 | ||
฿ 551.63 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 10 Day(s) | M2.6 | 0.45 | 46 | P2 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | 1 | ||
฿ 420.77 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 1 Day(s) | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | 1 | ||
฿ 481.08 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | M3.5 | 0.6 | 52 | P2 | 11 | 16 | 5 | 4 | 7 | 3 | 1 | ||
฿ 360.03 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 1 Day(s) | M4 | 0.7 | 52 | P3 | 11 | 17 | 5 | 4 | 7 | 3 | 1 | ||
฿ 428.01 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 19 Day(s) | M5 | 0.8 | 60 | P3 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | 1 | ||
฿ 449.72 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 15 Day(s) | M6 | 1 | 62 | P3 | 15 | 26 | 6 | 4.5 | 7 | 3 | 1 |
Loading...
Screw Types | Meter | Chamfer threads | 1.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Nitriding Treatment |
How can we improve?
How can we improve?